Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
R 15-egw
Bill of material
HARTING 09150000122
Preview
Product number of the Manufacturer
09150000122
Short Description
Screw mounted housing, Angled, Screw locking, Material (hood/housing): Aluminium, Material (seal): NBR, Degree of protection: IP65
Long Description
Screw mounted housing, Angled, Screw locking, Material (hood/housing): Aluminium, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
R 15-egw
Alternative product number
09 15 000 0122
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Threaded joint
Design of housing
Flange housing
Degree of protection (IP), mounted
IP65
material of housing
aluminum
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Размер
2D