Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
quick change tool BK for D Sub small
Bill of material
HARTING 09980003008
Preview
Product number of the Manufacturer
09980003008
Short Description
Quick change tool, D-Sub, Conductor cross-section: 0.09 ... 0.25 mm²
Long Description
Quick change tool, D-Sub, Conductor cross-section: 0.09 ... 0.25 mm²
Manufacturer Type Description
quick change tool BK for D Sub small
Alternative product number
09 98 000 3008
Manufacturer Name
HARTING
Delivery Time
120
Product type
quick change tool BK for D Sub small
Manufacturer product description
Quick change tool, D-Sub, Conductor cross-section: 0.09 ... 0.25 mm²
Manufacturer product designation
Quick change tool, D-Sub, Conductor cross-section: 0.09 ... 0.25 mm²
min. adjustable conductor cross-section
0.09 mm²
max. adjustable conductor cross-section
0.25 mm²
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82073010
Country of origin
DE
Deeplink
Deeplink
Preview - Generation