Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
quick change tool BK for BC
Bill of material
HARTING 09980003004
Preview
Product number of the Manufacturer
09980003004
Short Description
Quick change tool, for BC contacts, Conductor cross-section: 0.09 ... 0.56 mm²
Long Description
Quick change tool, for BC contacts, Conductor cross-section: 0.09 ... 0.56 mm²
Manufacturer Type Description
quick change tool BK for BC
Alternative product number
09 98 000 3004
Manufacturer Name
HARTING
Delivery Time
120
Product type
quick change tool BK for BC
Manufacturer product description
Quick change tool, for BC contacts, Conductor cross-section: 0.09 ... 0.56 mm²
Manufacturer product designation
Quick change tool, for BC contacts, Conductor cross-section: 0.09 ... 0.56 mm²
min. adjustable conductor cross-section
0.09 mm²
max. adjustable conductor cross-section
0.56 mm²
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82073010
Country of origin
DE
Deeplink
Deeplink
Preview - Generation