Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP FO CABL-50M-2xPP Metal LCD OV MM50
Bill of material
HARTING 33582310500027
Product number of the Manufacturer
33582310500027
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 50 m, Diameter: 6.5 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 50 m, Diameter: 6.5 mm
Manufacturer Type Description
PP FO CABL-50M-2xPP Metal LCD OV MM50
Alternative product number
33 58 231 0500 027
Manufacturer Name
HARTING
Delivery Time
84
Product type
PP FO CABL-50M-2xPP Metal LCD OV MM50
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation