Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP FO CABL-10M-2xPP Metal LCD OV MM62,5
Bill of material
HARTING 33582310100028
Product number of the Manufacturer
33582310100028
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 10 m, Diameter: 7 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 10 m, Diameter: 7 mm
Manufacturer Type Description
PP FO CABL-10M-2xPP Metal LCD OV MM62,5
Alternative product number
33 58 231 0100 028
Manufacturer Name
HARTING
Delivery Time
84
Product type
PP FO CABL-10M-2xPP Metal LCD OV MM62,5
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation
No preview available.