Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Pneumatic Crimping Tool Set Han C/D/E
Bill of material
HARTING 09990000314
Preview
Product number of the Manufacturer
09990000314
Short Description
Pneumatic crimping tool, Han D®: 0.14 ... 2.5 mm², Han E®: 0.14 ... 4 mm², Han® C: 1.5 ... 4 mm²
Long Description
Pneumatic crimping tool, Han D®: 0.14 ... 2.5 mm², Han E®: 0.14 ... 4 mm², Han® C: 1.5 ... 4 mm²
Manufacturer Type Description
Pneumatic Crimping Tool Set Han C/D/E
Alternative product number
09 99 000 0314
Manufacturer Name
HARTING
Delivery Time
7
Product type
Pneumatic crimping tool
Manufacturer product description
Pneumatic crimping tool, Han D®: 0.14 ... 2.5 mm², Han E®: 0.14 ... 4 mm², Han® C: 1.5 ... 4 mm²
Manufacturer product designation
Pneumatic crimping tool, Han D®: 0.14 ... 2.5 mm², Han E®: 0.14 ... 4 mm², Han® C: 1.5 ... 4 mm²
Net weight
2030 g
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
84671900
Country of origin
US
Deeplink
Deeplink
Preview - Generation