Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Pneumatic contact female 3,0 mm
Bill of material
HARTING 09140006252
Preview
Product number of the Manufacturer
09140006252
Short Description
Pneumatic contact, Without shut-off, Straight, Female, Delrin acetal
Long Description
Pneumatic contact, Without shut-off, Straight, Female, Delrin acetal
Manufacturer Type Description
Pneumatic contact female 3,0 mm
Alternative product number
09 14 000 6252
Manufacturer Name
HARTING
Delivery Time
77
Contact design
Socket
Material of the contact
Plastic
Product type
Pneumatic contact female 3,0 mm
Contact type
turned
Manufacturer product description
Pneumatic contact, Without shut-off, Straight, Female, Delrin acetal
Manufacturer product designation
Pneumatic contact, Without shut-off, Straight, Female, Delrin acetal, Pneumatic contact female 3,0 mm
max. operating ambient temperature
80 °C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Размер
2D