Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. contact metal ID3 female
Bill of material
HARTING 09140006403
Preview
Product number of the Manufacturer
09140006403
Short Description
Pneumatic contact, Without shut-off, Straight, Female, Brass
Long Description
Pneumatic contact, Without shut-off, Straight, Female, Brass
Manufacturer Type Description
Pneum. contact metal ID3 female
Alternative product number
09 14 000 6403
Manufacturer Name
HARTING
Delivery Time
63
Contact design
Socket
Material of the contact
Brass
Product type
Pneum. contact metal ID3 female
Contact type
turned
Manufacturer product description
Pneumatic contact, Without shut-off, Straight, Female, Brass
Manufacturer product designation
Pneumatic contact, Without shut-off, Straight, Female, Brass, Pneum. contact metal ID3 female
max. operating ambient temperature
85 °C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D