Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. contact metal OD 6mm male angled
Bill of material
HARTING 09140007356
Preview
Product number of the Manufacturer
09140007356
Short Description
Pneumatic contact, Without shut-off, Angled, Male, Brass
Long Description
Pneumatic contact, Without shut-off, Angled, Male, Brass
Manufacturer Type Description
Pneum. contact metal OD 6mm male angled
Alternative product number
09 14 000 7356
Manufacturer Name
HARTING
Delivery Time
16
Contact design
Pin
Material of the contact
Brass
Product type
Pneum. contact metal OD 6mm male angled
Contact type
turned
Manufacturer product description
Pneumatic contact, Without shut-off, Angled, Male, Brass
Manufacturer product designation
Pneumatic contact, Without shut-off, Angled, Male, Brass, Pneum. contact metal OD 6mm male angled
max. operating ambient temperature
85 °C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D