Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. contact metal OD6mm F+valve ang.
Bill of material
HARTING 09140007466
Preview
Product number of the Manufacturer
09140007466
Short Description
Pneumatic contact, With shut-off, Angled, Female, Brass
Long Description
Pneumatic contact, With shut-off, Angled, Female, Brass
Manufacturer Type Description
Pneum. contact metal OD6mm F+valve ang.
Alternative product number
09 14 000 7466
Manufacturer Name
HARTING
Delivery Time
63
Contact design
Socket
Material of the contact
Brass
Product type
Pneum. contact metal OD6mm F+valve ang.
Contact type
turned
Manufacturer product description
Pneumatic contact, With shut-off, Angled, Female, Brass
Manufacturer product designation
Pneumatic contact, With shut-off, Angled, Female, Brass, Pneum. contact metal OD6mm F+valve ang.
max. operating ambient temperature
85 °C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D