Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum.contact metal OD 8mm,female+valve
Bill of material
HARTING 09140006468
Product number of the Manufacturer
09140006468
Short Description
Pneumatic contact, With shut-off, Straight, Female, Brass
Long Description
Pneumatic contact, With shut-off, Straight, Female, Brass
Manufacturer Type Description
Pneum.contact metal OD 8mm,female+valve
Alternative product number
09 14 000 6468
Manufacturer Name
HARTING
Delivery Time
84
Contact design
Socket
Material of the contact
Brass
Product type
Pneum.contact metal OD 8mm,female+valve
Contact type
turned
Manufacturer product description
Pneumatic contact, With shut-off, Straight, Female, Brass
Manufacturer product designation
Pneumatic contact, With shut-off, Straight, Female, Brass, Pneum.contact metal OD 8mm,female+valve
max. operating ambient temperature
85 °C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
2D