Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. contact metal ID 10mm, female
Bill of material
HARTING 09140006410
Product number of the Manufacturer
09140006410
Short Description
Pneumatic contact, Without shut-off, Straight, Female, Brass
Long Description
Pneumatic contact, Without shut-off, Straight, Female, Brass
Manufacturer Type Description
Pneum. contact metal ID 10mm, female
Alternative product number
09 14 000 6410
Manufacturer Name
HARTING
Delivery Time
84
Contact design
Socket
Material of the contact
Brass
Product type
Pneum. contact metal ID 10mm, female
Contact type
turned
Manufacturer product description
Pneumatic contact, Without shut-off, Straight, Female, Brass
Manufacturer product designation
Pneumatic contact, Without shut-off, Straight, Female, Brass, Pneum. contact metal ID 10mm, female
max. operating ambient temperature
85 °C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
2D