Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
mTCA Power Module Connector
Bill of material
HARTING 16340961101000
Preview
Product number of the Manufacturer
16340961101000
Short Description
Connectors, Connector, Module version, Press-in termination, Rated current: ‌9.3 A, Contacts: 96
Long Description
Connectors, Connector, Module version, Press-in termination, Rated current: ‌9.3 A, Contacts: 96, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Thermoplastic resin (PBT), Beige
Manufacturer Type Description
mTCA Power Module Connector
Alternative product number
16 34 096 1101 000
Manufacturer Name
HARTING
Delivery Time
70
Type of packaging
Tray packaging
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
rated current
9.3 A
Pole number
96
Manufacturer product description
Connectors, Connector, Module version, Press-in termination, Rated current: ‌9.3 A, Contacts: 96
Manufacturer product designation
mTCA Power Module Connector
Type of PCB contacting
Press-in
lower limit temperature
-55 °C
upper limit temperature
105 °C
Coating plug contact area
Noble metal over Ni, Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Minimum Order Quantity
15
Quantity Scale
15
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Assembly
Other
Preview - Generation
3D
尺寸标注
2D