Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M23_6P MA,ext-thread,STR PUR cable,5M
Bill of material
HARTING 21373700676050
Product number of the Manufacturer
21373700676050
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Manufacturer Type Description
M23_6P MA,ext-thread,STR PUR cable,5M
Alternative product number
21 37 370 0676 050
Manufacturer Name
HARTING
Delivery Time
21
Arrangement of the cable lead-in, head 1
M23, Male, straight
Type of plug-in contact, head 1
M23, Male (plug), Straight
Design of the electrical connection (head 1)
M23, Male, Straight
Length of the preassembled line
5 m
Material of the cable mantle
PVC
Product type
M23_6P MA,ext-thread,STR PUR cable,5M
Pole number
6
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Conductor cross section (AWG), max.
4x AWG 16 + 2x AWG 17
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Color of coat
Orange
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Aperçus & Génération 3D
Aucun aperçu disponible.