Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M23_12P FE,Int-thread,ANG PUR cable,5M
Bill of material
HARTING 21373600C70050
Product number of the Manufacturer
21373600C70050
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Manufacturer Type Description
M23_12P FE,Int-thread,ANG PUR cable,5M
Alternative product number
21 37 360 0C70 050
Manufacturer Name
HARTING
Delivery Time
21
Arrangement of the cable lead-in, head 1
M23, Female, angled
Type of plug-in contact, head 1
M23, Female (socket), Angled
Design of the electrical connection (head 1)
M23, Female, Angled
Length of the preassembled line
5 m
Material of the cable mantle
PUR (polyurethane)
Product type
M23_12P FE,Int-thread,ANG PUR cable,5M
Pole number
12
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Conductor cross section (AWG), max.
12x AWG 18
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Color of coat
Black
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
Nessuna anteprima disponibile