Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M17 MA str molded 6+PE PUR open end,10m
Bill of material
HARTING 21375100701100
Product number of the Manufacturer
21375100701100
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Manufacturer Type Description
M17 MA str molded 6+PE PUR open end,10m
Alternative product number
21 37 510 0701 100
Manufacturer Name
HARTING
Delivery Time
30
Arrangement of the cable lead-in, head 1
M17, Overmoulded, Male, straight
Type of plug-in contact, head 1
M17, Overmoulded, Male (plug), Straight
Design of the electrical connection (head 1)
M17, Overmoulded, Male, Straight
Length of the preassembled line
10 m
Material of the cable mantle
PUR (polyurethane)
Product type
M17 MA str molded 6+PE PUR open end,10m
Pole number
7
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Conductor cross section (AWG), max.
6x 0.5 mm² + 1 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Color of coat
Black
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
No preview available.