Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M17 MA str molded 17p PVC open end,10m
Bill of material
HARTING 21375100F04100
Product number of the Manufacturer
21375100F04100
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Manufacturer Type Description
M17 MA str molded 17p PVC open end,10m
Alternative product number
21 37 510 0F04 100
Manufacturer Name
HARTING
Delivery Time
30
Arrangement of the cable lead-in, head 1
M17, Overmoulded, Male, straight
Type of plug-in contact, head 1
M17, Overmoulded, Male (plug), Straight
Design of the electrical connection (head 1)
M17, Overmoulded, Male, Straight
Length of the preassembled line
10 m
Material of the cable mantle
PVC
Product type
M17 MA str molded 17p PVC open end,10m
Pole number
17
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Conductor cross section (AWG), max.
17x AWG 20
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Color of coat
green
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
No preview available.