Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M17 FE str molded 17p PUR open end,5m
Bill of material
HARTING 21375200F02050
Product number of the Manufacturer
21375200F02050
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Manufacturer Type Description
M17 FE str molded 17p PUR open end,5m
Alternative product number
21 37 520 0F02 050
Manufacturer Name
HARTING
Delivery Time
30
Arrangement of the cable lead-in, head 1
M17, Overmoulded, Female, straight
Type of plug-in contact, head 1
M17, Overmoulded, Female (socket), Straight
Design of the electrical connection (head 1)
M17, Overmoulded, Female, Straight
Length of the preassembled line
5 m
Material of the cable mantle
PUR (polyurethane)
Product type
M17 FE str molded 17p PUR open end,5m
Pole number
17
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Conductor cross section (AWG), max.
17x AWG 20
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Color of coat
green
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
No preview available.