Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 X-cod st/st m/m PVC 10m
Bill of material
HARTING 21330505855100
Product number of the Manufacturer
21330505855100
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Manufacturer Type Description
M12 X-cod st/st m/m PVC 10m
Alternative product number
21 33 050 5855 100
Manufacturer Name
HARTING
Delivery Time
42
Product type
M12 X-cod st/st m/m PVC 10m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation