Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
M12 X-cod st/st m/m PVC 0.6m
Bill of material
HARTING 21330505855006
Product number of the Manufacturer
21330505855006
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.6 m
Manufacturer Type Description
M12 X-cod st/st m/m PVC 0.6m
Alternative product number
21 33 050 5855 006
Manufacturer Name
HARTING
Delivery Time
258
Product type
M12 X-cod st/st m/m PVC 0.6m
Brand
Circular connectors
Minimum Order Quantity
5
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation