Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
M12 X-cod st/st m/m PUR 1.5m
Bill of material
HARTING 21330505810015
Product number of the Manufacturer
21330505810015
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
M12 X-cod st/st m/m PUR 1.5m
Alternative product number
21 33 050 5810 015
Manufacturer Name
HARTING
Delivery Time
70
Product type
M12 X-cod st/st m/m PUR 1.5m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation