Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/st m/m Rail 7.2m
Bill of material
HARTING 09482222011072
Product number of the Manufacturer
09482222011072
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 7.2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 7.2 m
Manufacturer Type Description
M12 D-cod 4-pol st/st m/m Rail 7.2m
Alternative product number
09 48 222 2011 072
Manufacturer Name
HARTING
Delivery Time
98
Product type
M12 D-cod 4-pol st/st m/m Rail 7.2m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
情報
2D