Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/st m/m Rail 5.0m
Bill of material
HARTING 09482222011050
Product number of the Manufacturer
09482222011050
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 5 m
Manufacturer Type Description
M12 D-cod 4-pol st/st m/m Rail 5.0m
Alternative product number
09 48 222 2011 050
Manufacturer Name
HARTING
Delivery Time
99
Product type
M12 D-cod 4-pol st/st m/m Rail 5.0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Boyut
2D