Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/st m/m Rail 14m
Bill of material
HARTING 09482222011140
Product number of the Manufacturer
09482222011140
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 14 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 14 m
Manufacturer Type Description
M12 D-cod 4-pol st/st m/m Rail 14m
Alternative product number
09 48 222 2011 140
Manufacturer Name
HARTING
Delivery Time
56
Product type
M12 D-cod 4-pol st/st m/m Rail 14m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimensione
2D