카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/st m/m Rail 12m
Bill of material
HARTING 09482222011120
Product number of the Manufacturer
09482222011120
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 12 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 12 m
Manufacturer Type Description
M12 D-cod 4-pol st/st m/m Rail 12m
Alternative product number
09 48 222 2011 120
Manufacturer Name
HARTING
Delivery Time
99
Product type
M12 D-cod 4-pol st/st m/m Rail 12m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
미리보기 - 생성
3D
치수도
2D