Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/- m/- Rail 1.6m
Bill of material
HARTING 09482200011016
Product number of the Manufacturer
09482200011016
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 1.6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 1.6 m
Manufacturer Type Description
M12 D-cod 4-pol st/- m/- Rail 1.6m
Alternative product number
09 48 220 0011 016
Manufacturer Name
HARTING
Delivery Time
98
Product type
M12 D-cod 4-pol st/- m/- Rail 1.6m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
2
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation