카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/- m/- PUR 6.0m
Bill of material
HARTING 21349200405060
Product number of the Manufacturer
21349200405060
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 6 m
Manufacturer Type Description
M12 D-cod 4-pol st/- m/- PUR 6.0m
Alternative product number
21 34 920 0405 060
Manufacturer Name
HARTING
Delivery Time
35
Product type
M12 D-cod 4-pol st/- m/- PUR 6.0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
미리보기 - 생성