Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol an/- m/- Rail 3.0m
Bill of material
HARTING 09488000011030
Product number of the Manufacturer
09488000011030
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 3 m
Manufacturer Type Description
M12 D-cod 4-pol an/- m/- Rail 3.0m
Alternative product number
09 48 800 0011 030
Manufacturer Name
HARTING
Delivery Time
99
Product type
M12 D-cod 4-pol an/- m/- Rail 3.0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
尺寸标注
2D