카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol an/- m/- Rail 1.5m
Bill of material
HARTING 09488000011015
Product number of the Manufacturer
09488000011015
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 1.5 m
Manufacturer Type Description
M12 D-cod 4-pol an/- m/- Rail 1.5m
Alternative product number
09 48 800 0011 015
Manufacturer Name
HARTING
Delivery Time
98
Product type
M12 D-cod 4-pol an/- m/- Rail 1.5m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
2
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
미리보기 - 생성
3D
치수도
2D