Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod st/st m/m 7,0m
Bill of material
HARTING 21349292477070
Product number of the Manufacturer
21349292477070
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 7 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 7 m
Manufacturer Type Description
M12 Cable Assembly D-cod st/st m/m 7,0m
Alternative product number
21 34 929 2477 070
Manufacturer Name
HARTING
Delivery Time
49
Product type
M12 Cable Assembly D-cod st/st m/m 7,0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Aperçus & Génération 3D