Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod st/- m/- 1,5m
Bill of material
HARTING 21349200405015
Product number of the Manufacturer
21349200405015
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Manufacturer Type Description
M12 Cable Assembly D-cod st/- m/- 1,5m
Alternative product number
21 34 920 0405 015
Manufacturer Name
HARTING
Delivery Time
49
Product type
M12 Cable Assembly D-cod st/- m/- 1,5m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation
3D
Dimensione
2D