Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod st/- f/- 7,5m
Bill of material
HARTING 21349300477075
Product number of the Manufacturer
21349300477075
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
Manufacturer Type Description
M12 Cable Assembly D-cod st/- f/- 7,5m
Alternative product number
21 34 930 0477 075
Manufacturer Name
HARTING
Delivery Time
84
Product type
M12 Cable Assembly D-cod st/- f/- 7,5m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
2D