카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod st/- f/- 1,5m
Bill of material
HARTING 21349300477015
Product number of the Manufacturer
21349300477015
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Manufacturer Type Description
M12 Cable Assembly D-cod st/- f/- 1,5m
Alternative product number
21 34 930 0477 015
Manufacturer Name
HARTING
Delivery Time
28
Product type
M12 Cable Assembly D-cod st/- f/- 1,5m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기 - 생성
3D
2D