Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod an/- m/- 0,5m
Bill of material
HARTING 21349400477005
Product number of the Manufacturer
21349400477005
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
Manufacturer Type Description
M12 Cable Assembly D-cod an/- m/- 0,5m
Alternative product number
21 34 940 0477 005
Manufacturer Name
HARTING
Delivery Time
98
Product type
M12 Cable Assembly D-cod an/- m/- 0,5m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimensione
2D