Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod an/an m/m 10,0m
Bill of material
HARTING 21349494477100
Product number of the Manufacturer
21349494477100
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Manufacturer Type Description
M12 Cable Assembly D-cod an/an m/m 10,0m
Alternative product number
21 34 949 4477 100
Manufacturer Name
HARTING
Delivery Time
28
Product type
M12 Cable Assembly D-cod an/an m/m 10,0m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Размер
2D