카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly B-cod st/- m/- 1,0m
Bill of material
HARTING 21348800486010
Product number of the Manufacturer
21348800486010
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1 m
Manufacturer Type Description
M12 Cable Assembly B-cod st/- m/- 1,0m
Alternative product number
21 34 880 0486 010
Manufacturer Name
HARTING
Delivery Time
28
Product type
M12 Cable Assembly B-cod st/- m/- 1,0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기 - 생성
3D
치수도
2D