Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly B-cod an/- f/- 2,0m
Bill of material
HARTING 21349100486020
Product number of the Manufacturer
21349100486020
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
Manufacturer Type Description
M12 Cable Assembly B-cod an/- f/- 2,0m
Alternative product number
21 34 910 0486 020
Manufacturer Name
HARTING
Delivery Time
28
Product type
M12 Cable Assembly B-cod an/- f/- 2,0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Размер
2D