Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/st m/f 2,0m
Bill of material
HARTING 21348485383020
Product number of the Manufacturer
21348485383020
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Manufacturer Type Description
M12 Cable Assembly A-cod st/st m/f 2,0m
Alternative product number
21 34 848 5383 020
Manufacturer Name
HARTING
Delivery Time
28
Product type
M12 Cable Assembly A-cod st/st m/f 2,0m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Aperçus & Génération 3D