Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/- m/- 7,5m
Bill of material
HARTING 21348400484075
Product number of the Manufacturer
21348400484075
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
Manufacturer Type Description
M12 Cable Assembly A-cod st/- m/- 7,5m
Alternative product number
21 34 840 0484 075
Manufacturer Name
HARTING
Delivery Time
49
Arrangement of the cable lead-in, head 1
M12, A-coding, Male, straight
Type of plug-in contact, head 1
M12, A-coding, Male (plug), Straight
Design of the electrical connection (head 1)
M12, A-coding, Male, Straight
Length of the preassembled line
7.500 m
Coding (head 1)
A-coded
Material of the cable mantle
PVC
Product type
M12 Cable Assembly A-cod st/- m/- 7,5m
Pole number
4
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
Conductor cross section (AWG), max.
4x 0.34 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
Color of coat
Grey
certificate/approval
CE
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation