Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/- f/- 30,0m
Bill of material
HARTING 21348500882300
Product number of the Manufacturer
21348500882300
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 30 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 30 m
Manufacturer Type Description
M12 Cable Assembly A-cod st/- f/- 30,0m
Alternative product number
21 34 850 0882 300
Manufacturer Name
HARTING
Delivery Time
49
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, straight
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Straight
Design of the electrical connection (head 1)
M12, A-coding, Female, Straight
Length of the preassembled line
30 m
Coding (head 1)
A-coded
Material of the cable mantle
PVC
Product type
M12 Cable Assembly A-cod st/- f/- 30,0m
Pole number
8
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 30 m
Conductor cross section (AWG), max.
8x 0.25 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 30 m
Color of coat
Grey
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation
3D
尺寸标注
2D