Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod an/- m/- 2,0m
Bill of material
HARTING 21348600491020
Preview
Product number of the Manufacturer
21348600491020
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
Manufacturer Type Description
M12 Cable Assembly A-cod an/- m/- 2,0m
Alternative product number
21 34 860 0491 020
Manufacturer Name
HARTING
Delivery Time
91
Arrangement of the cable lead-in, head 1
M12, A-coding, Male, angled
Type of plug-in contact, head 1
M12, A-coding, Male (plug), Angled
Design of the electrical connection (head 1)
M12, A-coding, Male, Angled
Length of the preassembled line
2 m
Coding (head 1)
A-coded
Material of the cable mantle
PUR (polyurethane)
Product type
M12 Cable Assembly A-cod an/- m/- 2,0m
Pole number
4
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
Conductor cross section (AWG), max.
4x 0.34 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
Color of coat
Black
certificate/approval
CE
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimensione
2D