Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly 5p A-cod an/- f/- 6m
Bill of material
HARTING 21347700569060
Product number of the Manufacturer
21347700569060
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 6 m
Manufacturer Type Description
M12 Cable Assembly 5p A-cod an/- f/- 6m
Alternative product number
21 34 770 0569 060
Manufacturer Name
HARTING
Delivery Time
98
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, angled, Shielded
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Angled, Shielded
Design of the electrical connection (head 1)
M12, A-coding, Female, Angled, Shielded
Length of the preassembled line
6 m
Coding (head 1)
A-coded
Material of the cable mantle
PVC
Product type
M12 Cable Assembly 5p A-cod an/- f/- 6m
Pole number
5
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 6 m
Conductor cross section (AWG), max.
5x 0.25 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 6 m
Color of coat
Grey
certificate/approval
0
screened
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
No preview available.