Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-coded Cable Assembly
Bill of material
HARTING 21348600C79050
Product number of the Manufacturer
21348600C79050
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Manufacturer Type Description
M12 A-coded Cable Assembly
Alternative product number
21 34 860 0C79 050
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in, head 1
M12, A-coding, Male, angled
Type of plug-in contact, head 1
M12, A-coding, Male (plug), Angled
Design of the electrical connection (head 1)
M12, A-coding, Male, Angled
Length of the preassembled line
5 m
Coding (head 1)
A-coded
Material of the cable mantle
PVC
Product type
M12 A-coded Cable Assembly
Pole number
12
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Conductor cross section (AWG), max.
12x 0.14 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Color of coat
Grey
certificate/approval
CE
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
2D