Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A coded Cable Assembly 20m
Bill of material
HARTING 21348700C78200
Product number of the Manufacturer
21348700C78200
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
Manufacturer Type Description
M12 A coded Cable Assembly 20m
Alternative product number
21 34 870 0C78 200
Manufacturer Name
HARTING
Delivery Time
98
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, angled
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Angled
Design of the electrical connection (head 1)
M12, A-coding, Female, Angled
Length of the preassembled line
20 m
Coding (head 1)
A-coded
Material of the cable mantle
PUR (polyurethane)
Product type
M12 A coded Cable Assembly 20m
Pole number
12
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
Conductor cross section (AWG), max.
12x 0.14 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
Color of coat
Black
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
Öngörünüm yok.