Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-coded 8Pol st/- f/- shld PVC 25m
Bill of material
HARTING 21347500820250
Product number of the Manufacturer
21347500820250
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 25 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 25 m
Manufacturer Type Description
M12 A-coded 8Pol st/- f/- shld PVC 25m
Alternative product number
21 34 750 0820 250
Manufacturer Name
HARTING
Delivery Time
35
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, straight, Shielded
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Straight, Shielded
Design of the electrical connection (head 1)
M12, A-coding, Female, Straight, Shielded
Length of the preassembled line
25 m
Coding (head 1)
A-coded
Material of the cable mantle
PVC
Product type
M12 A-coded 8Pol st/- f/- shld PVC 25m
Pole number
8
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 25 m
Conductor cross section (AWG), max.
8x 0.25 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 25 m
Color of coat
Grey
certificate/approval
0
screened
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
No preview available.