Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-cod an/- f/- shld. 3m
Bill of material
HARTING 21347700568030
Product number of the Manufacturer
21347700568030
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Manufacturer Type Description
M12 A-cod an/- f/- shld. 3m
Alternative product number
21 34 770 0568 030
Manufacturer Name
HARTING
Delivery Time
98
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, angled, Shielded
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Angled, Shielded
Design of the electrical connection (head 1)
M12, A-coding, Female, Angled, Shielded
Length of the preassembled line
3 m
Coding (head 1)
A-coded
Material of the cable mantle
PUR (polyurethane)
Product type
M12 A-cod an/- f/- shld. 3m
Pole number
5
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Conductor cross section (AWG), max.
5x 0.34 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Color of coat
Black
certificate/approval
0
screened
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
Nessuna anteprima disponibile