Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-cod 8-Poles twisted st/- m/- 3,0m
Bill of material
HARTING 2134B300862030
Product number of the Manufacturer
2134B300862030
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Manufacturer Type Description
M12 A-cod 8-Poles twisted st/- m/- 3,0m
Alternative product number
21 34 B30 0862 030
Manufacturer Name
HARTING
Delivery Time
35
Arrangement of the cable lead-in, head 1
M12, A-coding, Male, straight, Shielded, Overmoulded
Type of plug-in contact, head 1
M12, A-coding, Male (plug), Straight, Shielded, Overmoulded
Design of the electrical connection (head 1)
M12, A-coding, Male, Straight, Shielded, Overmoulded
Length of the preassembled line
3 m
Coding (head 1)
A-coded
Material of the cable mantle
PUR (polyurethane)
Product type
M12 A-cod 8-Poles twisted st/- m/- 3,0m
Pole number
8
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Conductor cross section (AWG), max.
8x AWG 24
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Color of coat
green
certificate/approval
0
screened
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
No preview available.