Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-cod 8-pol st/- f/ shld. PUR 10m
Bill of material
HARTING 21347500838100
Product number of the Manufacturer
21347500838100
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Manufacturer Type Description
M12 A-cod 8-pol st/- f/ shld. PUR 10m
Alternative product number
21 34 750 0838 100
Manufacturer Name
HARTING
Delivery Time
49
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, straight, Shielded
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Straight, Shielded
Design of the electrical connection (head 1)
M12, A-coding, Female, Straight, Shielded
Length of the preassembled line
10 m
Coding (head 1)
A-coded
Material of the cable mantle
PUR (polyurethane)
Product type
M12 A-cod 8-pol st/- f/ shld. PUR 10m
Pole number
8
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Conductor cross section (AWG), max.
8x 0.25 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Color of coat
Black
certificate/approval
0
screened
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation
No preview available.