Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 120 Cable as A-cod an/- m/- 3m bk
Bill of material
HARTING 2137B600430030
Product number of the Manufacturer
2137B600430030
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Manufacturer Type Description
M12 120 Cable as A-cod an/- m/- 3m bk
Alternative product number
21 37 B60 0430 030
Manufacturer Name
HARTING
Delivery Time
56
Arrangement of the cable lead-in, head 1
M12, A-coding, Male, angled
Type of plug-in contact, head 1
M12, A-coding, Male (plug), Angled
Design of the electrical connection (head 1)
M12, A-coding, Male, Angled
Length of the preassembled line
3 m
Coding (head 1)
A-coded
Material of the cable mantle
PVC
Product type
M12 120 Cable as A-cod an/- m/- 3m bk
Pole number
4
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Conductor cross section (AWG), max.
4x 0.34 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Color of coat
Black
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Deeplink
Deeplink
Preview - Generation