Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Kabeldurchführungstülle 8-9mm
Bill of material
HARTING 09000005356
Preview
Product number of the Manufacturer
09000005356
Short Description
Cable entry seal, Clamping range: 8 ... 9 mm, Thermoplastic, Black
Long Description
Cable entry seal, Clamping range: 8 ... 9 mm, Thermoplastic, Black
Manufacturer Type Description
Kabeldurchführungstülle 8-9mm
Alternative product number
09 00 000 5356
Manufacturer Name
HARTING
Delivery Time
7
max. cable diameter
9 mm
suitable for min. cable diameter
8 mm
Product type
Kabeldurchführungstülle 8-9mm
Manufacturer product description
Cable entry seal, Clamping range: 8 ... 9 mm, Thermoplastic, Black
Manufacturer product designation
Cable entry seal, Clamping range: 8 ... 9 mm, Thermoplastic, Black
color
Black
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169300
Country of origin
DE
Deeplink
Deeplink
Strain relief present
No
Preview - Generation